??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9266067
HELP_VARIABLE
Order Number
9266067
Lenght
295.000 mm
Radius
138.820 mm
Radius 1
168.950 mm
Radius 2
164.940 mm
length
236.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D